NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.UpDownCutting More...
Properties | |
unsafe bool | ApplyAtStepover [get, set] |
Returns or sets the apply at stepover toggle More... | |
unsafe bool | ExtendToBoundary [get, set] |
Returns or sets the extend to boundary toggle More... | |
unsafe bool | OptimizePath [get, set] |
Returns or sets the optimize path toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RampDownAngle [get] |
Returns the ramp down angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RampUpAngle [get] |
Returns the ramp up angle More... | |
Represents a NXOpen.CAM.UpDownCutting
Created in NX6.0.0
|
getset |
Returns or sets the apply at stepover toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the extend to boundary toggle
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the optimize path toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the ramp down angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the ramp up angle
Created in NX6.0.0
License requirements: None.