NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.MultiDepthCut More...
Public Types | |
enum | Types { Increment, Passes } |
Available types for Multi-Depth cut type More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | Increment [get] |
Returns the Increment builder (inheritable double), Multi-Depth Cut More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfPasses [get] |
Returns the Number of Passes builder (inheritable int), Multi-Depth Cut More... | |
unsafe NXOpen.CAM.MultiDepthCut.Types | StepMethod [get, set] |
Returns or sets the Multi-Depth Cut, Step Method More... | |
unsafe bool | Toggle [get, set] |
Returns or sets the Multi-Depth Cut More... | |
Represents a NXOpen.CAM.MultiDepthCut
Created in NX6.0.0
|
get |
Returns the Increment builder (inheritable double), Multi-Depth Cut
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Number of Passes builder (inheritable int), Multi-Depth Cut
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Multi-Depth Cut, Step Method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Multi-Depth Cut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")