NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.AcrossVoids More...
Public Types | |
enum | MotionTypes { Follow, Cut, Traverse } |
Available types for Across Voids Method in planar mill operation More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinTraverseDistance [get] |
Returns the minimum traversal distance More... | |
unsafe NXOpen.CAM.AcrossVoids.MotionTypes | MotionType [get, set] |
Returns or sets the motion type More... | |
Represents a NXOpen.CAM.AcrossVoids
Created in NX6.0.0
|
get |
Returns the minimum traversal distance
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the motion type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.