NXOpen .NET Reference
12.0.0
|
Represents a Blade Rough Drive Method Builder More...
Properties | |
unsafe bool | BladeCleanupPasses [get, set] |
Returns or sets the blade cleanup passes More... | |
unsafe NXOpen.CAM.BladeCutStart | CutStart [get] |
Returns the cut start location builder More... | |
unsafe bool | StartClosestToPreviousRetract [get, set] |
Returns or sets the Start Closest to Previous Retract More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the Stepover builder More... | |
Properties inherited from NXOpen.CAM.Blade | |
unsafe NXOpen.CAM.CutDirection.Types | CutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.BladeEdge | LeadingEdge [get] |
Returns the leading edge builder More... | |
unsafe NXOpen.CAM.BladeEdge | TrailingEdge [get] |
Returns the trailing edge builder More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.Blade | |
enum | MaterialSideType { Same, Opposite } |
Available types for Flip Material, SDM: Select Cut Direction More... | |
Represents a Blade Rough Drive Method Builder
Created in NX7.0.0
|
getset |
Returns or sets the blade cleanup passes
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut start location builder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Start Closest to Previous Retract
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Stepover builder
Created in NX7.5.0
License requirements: None.