NXOpen .NET Reference
12.0.0
|
Represents a BladeEdge Builder More...
Public Types | |
enum | EdgeDefinitionType { Inherit, Specify } |
Available types for Edge Definition More... | |
enum | EdgePointType { AlongBladeDirection, AlongPartAxis, NoCurling } |
Available types for Blade Edge Point More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BackoffAngle [get] |
Returns the Angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | BackoffDistance [get] |
Returns the Distance More... | |
unsafe NXOpen.CAM.BladeEdge.EdgePointType | BladeEdgePoint [get, set] |
Returns or sets the Blade Edge Point More... | |
unsafe NXOpen.CAM.BladeEdge.EdgeDefinitionType | EdgeDefinition [get, set] |
Returns or sets the Edge Definition More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ExtendRadialDistance [get] |
Returns the Radial Extension More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ExtendTangentialDistance [get] |
Returns the Tangential Extension More... | |
Represents a BladeEdge Builder
Created in NX7.0.0
|
get |
Returns the Angle
Created in NX7.0.0
License requirements: None.
|
get |
Returns the Distance
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the Blade Edge Point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Edge Definition
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Radial Extension
Created in NX7.0.0
License requirements: None.
|
get |
Returns the Tangential Extension
Created in NX7.0.0
License requirements: None.