NXOpen .NET Reference
12.0.0
|
Represets a User Defined Event More...
Public Member Functions | |
unsafe NXOpen.CAM.UdeParameter | GetParameter (string parameterName) |
Get the parameter for the specified parameter name More... | |
unsafe NXOpen.CAM.UdeParameter | GetParameter (int index) |
Get the parameter for the specified index More... | |
unsafe string[] | GetParameterNames () |
Returns the parameter names More... | |
Properties | |
unsafe int | NumberOfParameters [get] |
Returns the number of parameters More... | |
unsafe bool | OutputLoadTool [get, set] |
Returns or sets the output load tool More... | |
unsafe string | UdeName [get, set] |
Returns or sets the ude name More... | |
Represets a User Defined Event
To create a new instance of this class, use NXOpen.CAM.UdeSet.CreateUde
Created in NX7.0.0
unsafe NXOpen.CAM.UdeParameter NXOpen.CAM.Ude.GetParameter | ( | string | parameterName | ) |
Get the parameter for the specified parameter name
Created in NX7.5.0
License requirements: None.
parameterName | the parameter name |
unsafe NXOpen.CAM.UdeParameter NXOpen.CAM.Ude.GetParameter | ( | int | index | ) |
Get the parameter for the specified index
Created in NX8.0.0
License requirements: None.
index | the parameter index |
unsafe string [] NXOpen.CAM.Ude.GetParameterNames | ( | ) |
Returns the parameter names
Created in NX9.0.1
License requirements: None.
|
get |
Returns the number of parameters
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the output load tool
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ude name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")