NXOpen .NET Reference
12.0.0
|
Represets a set of User Defined Events More...
Public Member Functions | |
unsafe NXOpen.CAM.Ude | CreateUde () |
Sets the creator for Ude More... | |
unsafe NXOpen.CAM.Ude | CreateUdeByName (string udeName) |
The function to add Ude More... | |
Properties | |
unsafe NXOpen.CAM.UdeList | UdeList [get] |
Returns the Ude List More... | |
Represets a set of User Defined Events
Created in NX7.5.0
unsafe NXOpen.CAM.Ude NXOpen.CAM.UdeSet.CreateUde | ( | ) |
Sets the creator for Ude
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.Ude NXOpen.CAM.UdeSet.CreateUdeByName | ( | string | udeName | ) |
The function to add Ude
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
udeName | The UDE name |
|
get |
Returns the Ude List
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")