NXOpen .NET Reference
12.0.0
|
Represents a User Defined Event Parameter More...
Public Types | |
enum | ParameterTypes { Integer, Double, Boolean, String, Option, Point, Vector, Legend, Group } |
the parameter Type More... | |
Properties | |
unsafe bool | BooleanValue [get, set] |
Returns or sets the boolean value of the parameter More... | |
unsafe double | DoubleValue [get, set] |
Returns or sets the double value of the parameter More... | |
unsafe int | IntegerValue [get, set] |
Returns or sets the integer value of the parameter More... | |
unsafe string | NameOfParameter [get] |
Returns the name of the parameter More... | |
unsafe string | OptionText [get, set] |
Returns or sets the option utf8 value of the parameter More... | |
unsafe string | OptionValue [get, set] |
Returns or sets the option value of the parameter More... | |
unsafe bool | ParameterActive [get, set] |
Returns or sets the check to see if paramter is active More... | |
unsafe bool | ParameterOptional [get] |
Returns the check to see if the parameter is optional More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point of the parameter More... | |
unsafe string | StringText [get, set] |
Returns or sets the string utf8 value of the parameter More... | |
unsafe string | StringValue [get, set] |
Returns or sets the string value of the parameter More... | |
unsafe NXOpen.CAM.UdeParameter.ParameterTypes | TypeOfParameter [get] |
Returns the type of the parameter More... | |
unsafe NXOpen.NXObject | Vector [get, set] |
Returns or sets the vector of the parameter More... | |
Represents a User Defined Event Parameter
Created in NX7.5.0
|
getset |
Returns or sets the boolean value of the parameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the double value of the parameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the integer value of the parameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the name of the parameter
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the option utf8 value of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the option value of the parameter
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.UdeParameter.OptionText instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the check to see if paramter is active
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the check to see if the parameter is optional
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the point of the parameter
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the string utf8 value of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the string value of the parameter
Created in NX7.5.0
Deprecated in NX8.0.0. Use CAM.UdeParameter.StringText instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the type of the parameter
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets the vector of the parameter
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")