NXOpen .NET Reference
12.0.0
|
Represents a ArcOutputTypeCiBuilder More...
Public Types | |
enum | OutputTypes { LinearOnly, CirPerpToTaxis, CirPerpParallelToTaxis, Nurbs, Spline } |
Available types for output More... | |
enum | SplineFitToleranceTypes { Percent, Value } |
the available types for spline fitting tolerance More... | |
enum | SplineLineOutputTypes { Spline, Line } |
the available types for spline line output More... | |
enum | SplineArcOutputTypes { Spline, ArcPerpToTaxis, ArcPerpParallelToTaxis } |
the available types for spline arc output More... | |
Properties | |
unsafe double | NurbAngleTolerance [get, set] |
Returns or sets the nurb angle tolerance More... | |
unsafe double | NurbFitTolerance [get, set] |
Returns or sets the nurb fit tolerance More... | |
unsafe bool | NurbJoinSegments [get, set] |
Returns or sets the nurb join segments More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder.OutputTypes | OutputType [get, set] |
Returns or sets the Motion Output Type More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder.SplineArcOutputTypes | SplineArcOutputType [get, set] |
Returns or sets the spline arc output type More... | |
unsafe double | SplineFitTolerance [get, set] |
Returns or sets the spline fit tolerance More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder.SplineFitToleranceTypes | SplineFitToleranceType [get, set] |
Returns or sets the spline fit tolerance type More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder.SplineLineOutputTypes | SplineLineOutputType [get, set] |
Returns or sets the spline line output type More... | |
Represents a ArcOutputTypeCiBuilder
Created in NX5.0.0
|
getset |
Returns or sets the nurb angle tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the nurb fit tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the nurb join segments
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Motion Output Type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spline arc output type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spline fit tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spline fit tolerance type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spline line output type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")