NXOpen .NET Reference
12.0.0
|
Represents a Tool Axis Fixed Builder More...
Public Types | |
enum | Types { None, Fixed, NormalToPart, NormalToFirstFace, Dynamic } |
Available types for Tool Axis Fixed More... | |
Properties | |
unsafe bool | IsPreferredAnglesDefined [get] |
Returns the indicator if the preferred angles are defined More... | |
unsafe double | PreferredFifthAngle [get] |
Returns the preferred fifth angle More... | |
unsafe double | PreferredFourthAngle [get] |
Returns the preferred fouth angle More... | |
unsafe NXOpen.CAM.ToolAxisFixed.Types | ToolAxisType [get, set] |
Returns or sets the tool axis types More... | |
Properties inherited from NXOpen.CAM.ToolAxisBase | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Point More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the Vector More... | |
Represents a Tool Axis Fixed Builder
Created in NX7.5.0
|
get |
Returns the indicator if the preferred angles are defined
Created in NX11.0.0
License requirements: None.
|
get |
Returns the preferred fifth angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the preferred fouth angle
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the tool axis types
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")