NXOpen .NET Reference
12.0.0
|
Represents a layout ci Builder More...
Public Member Functions | |
unsafe void | SaveLayout () |
Method to save the layer layout. More... | |
Properties | |
unsafe string | LayoutName [get, set] |
Returns or sets the layer name value More... | |
unsafe int | LayoutSaveSettings [get, set] |
Returns or sets the save layer settings toggle value More... | |
Represents a layout ci Builder
Created in NX5.0.0
unsafe void NXOpen.CAM.LayoutCiBuilder.SaveLayout | ( | ) |
Method to save the layer layout.
This applies only in the interactive mode and does not do anything in batch mode
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the layer name value
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the save layer settings toggle value
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")