NXOpen .NET Reference
12.0.0
|
Represents a tool axis ci Builder More...
Public Types | |
enum | DpmProjTypes { ProjVecFixed, ProjVecToolAxis, ProjVecFromPoint, ProjVecToPoint, ProjVecFromLine, ProjVecToLine, ProjVecNormToDrive, ProjVecToDrive, ProjVecRuling, ProjVecUserDefined, ProjVecToolAxisUp, ProjVecTotal } |
Available types for Project Vector More... | |
Public Member Functions | |
unsafe NXOpen.CAM.ProjVecCiBuilder.DpmProjTypes | GetDpmProjType () |
Get the Project Type More... | |
unsafe void | SetDpmProjType (NXOpen.CAM.ProjVecCiBuilder.DpmProjTypes projType) |
Set the Project Type More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | BackOffDistance [get] |
Returns the back off projection distance More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Point More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the Vector More... | |
Represents a tool axis ci Builder
Created in NX5.0.0
Available types for Project Vector
unsafe NXOpen.CAM.ProjVecCiBuilder.DpmProjTypes NXOpen.CAM.ProjVecCiBuilder.GetDpmProjType | ( | ) |
Get the Project Type
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.CAM.ProjVecCiBuilder.SetDpmProjType | ( | NXOpen.CAM.ProjVecCiBuilder.DpmProjTypes | projType | ) |
Set the Project Type
Created in NX5.0.0
License requirements: None.
projType | the project type value |
|
get |
Returns the back off projection distance
Created in NX10.0.3
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Vector
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")