NXOpen .NET Reference
12.0.0
|
Represents a feeds Builder More...
Public Types | |
enum | RecalcuateBasedOn { SurfaceSpeed, SpindleSpeed, FeedPerTooth, CutFeedRate } |
The recalculation based on attribute More... | |
Public Member Functions | |
unsafe void | SetMachiningData () |
Set machining data More... | |
unsafe void | RecalculateData (NXOpen.CAM.FeedsBuilder.RecalcuateBasedOn type) |
Recalculate speeds and feeds More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutGasPressure [get] |
Returns the Cut Gas Pressure More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | CutGasType [get] |
Returns the Cut Gas Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserDelay [get] |
Returns the Laser Cut Delay More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserFrequency [get] |
Returns the Laser Cut Frequency More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserPower [get] |
Returns the Laser Cut Power More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedApproachBuilder [get] |
Returns the feed_approach builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedCrossoverBuilder [get] |
Returns the feed_crossover builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedCutBuilder [get] |
Returns the feed_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedDepartureBuilder [get] |
Returns the feed_departure builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedEngageBuilder [get] |
Returns the feed_engage builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedFirstCutBuilder [get] |
Returns the feed_first_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedLastCutBuilder [get] |
Returns the feed_last_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FeedPerToothBuilder [get] |
Returns the feed_per_tooth builder (inheritable Double) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedRapidBuilder [get] |
Returns the feed_rapid builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedModeBuilder | FeedRapidOutput [get] |
Returns the feed rapid output builder (inheritable Enum) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedRetractBuilder [get] |
Returns the feed_retract builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedReturnBuilder [get] |
Returns the feed_return builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedSideCutBuilder [get] |
Returns the feed_side_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedStepoverBuilder [get] |
Returns the feed_stepover builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedTraversalBuilder [get] |
Returns the feed_traversal builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.FeedsOptimizationData | FeedsOptimizationData [get] |
Returns the feeds optimize data More... | |
unsafe bool | OptimizeFeedRateWhenGenerating [get, set] |
Returns or sets the optimize feed rate when generating More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceGasPressure [get] |
Returns the Pierce Gas Pressure More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | PierceGasType [get] |
Returns the Pierce Gas Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserDelay [get] |
Returns the Laser Pierce Delay More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserFrequency [get] |
Returns the Laser Pierce Frequency More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserPower [get] |
Returns the Laser Pierce Power More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractSpeed [get] |
Returns the Retract Speed More... | |
unsafe int | RetractSpeedToggle [get, set] |
Returns or sets the Retract Speed Toggle More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | SpindleModeBuilder [get] |
Returns the spindle_mode builder (inheritable Int) More... | |
unsafe NXOpen.CAM.InheritableTextBuilder | SpindleRangeBuilder [get] |
Returns the spindle_range builder (inheritable Text) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SpindleRpmBuilder [get] |
Returns the spindle_rpm builder (inheritable Double) More... | |
unsafe int | SpindleRpmToggle [get, set] |
Returns or sets the spindle_rpm_toggle More... | |
unsafe NXOpen.CAM.InheritableTextBuilder | SpindleTextBuilder [get] |
Returns the spindle_text builder (inheritable Text) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SurfaceSpeedBuilder [get] |
Returns the surface_speed builder (inheritable Double) More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | ToolDirectionBuilder [get] |
Returns the tool_direction builder (inheritable Int) More... | |
Represents a feeds Builder
Created in NX5.0.0
unsafe void NXOpen.CAM.FeedsBuilder.RecalculateData | ( | NXOpen.CAM.FeedsBuilder.RecalcuateBasedOn | type | ) |
Recalculate speeds and feeds
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
type | the recalculation based on attribute |
unsafe void NXOpen.CAM.FeedsBuilder.SetMachiningData | ( | ) |
Set machining data
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Cut Gas Pressure
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Cut Gas Type
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Cut Delay
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Cut Frequency
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Cut Power
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_approach builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_crossover builder (inheritable Feed)
Created in NX10.0.3
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_departure builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_engage builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_first_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_last_cut builder (inheritable Feed)
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_per_tooth builder (inheritable Double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_rapid builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed rapid output builder (inheritable Enum)
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_retract builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_return builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_side_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feeds optimize data
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_stepover builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_traversal builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the optimize feed rate when generating
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Pierce Gas Pressure
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Pierce Gas Type
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Pierce Delay
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Pierce Frequency
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Laser Pierce Power
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Retract Speed
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Retract Speed Toggle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the spindle_mode builder (inheritable Int)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the spindle_range builder (inheritable Text)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the spindle_rpm builder (inheritable Double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the spindle_rpm_toggle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the spindle_text builder (inheritable Text)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the surface_speed builder (inheritable Double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the tool_direction builder (inheritable Int)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")