NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.FeedsOptimizationData More...
Public Types | |
enum | FeedRateRangeType { Percent, Constant } |
The Feed Rate Range options More... | |
Properties | |
unsafe double | ConstantLowerLimit [get, set] |
Returns or sets the constant lower limit More... | |
unsafe double | ConstantUpperLimit [get, set] |
Returns or sets the constant upper limit More... | |
unsafe NXOpen.CAM.FeedsOptimizationData.FeedRateRangeType | FeedRateRange [get, set] |
Returns or sets the feed rate range More... | |
unsafe double | LengthInterval [get, set] |
Returns or sets the length interval More... | |
unsafe double | NominalDepthPerCut [get, set] |
Returns or sets the nominal depth per cut More... | |
unsafe double | NominalStepover [get, set] |
Returns or sets the nominal stepover More... | |
unsafe double | PercentLowerLimit [get, set] |
Returns or sets the percent of lower limit More... | |
unsafe double | PercentUpperLimit [get, set] |
Returns or sets the percent of upper limit More... | |
Represents a NXOpen.CAM.FeedsOptimizationData
Created in NX7.5.0
|
getset |
Returns or sets the constant lower limit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the constant upper limit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate range
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the length interval
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the nominal depth per cut
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the nominal stepover
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the percent of lower limit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the percent of upper limit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")