NXOpen .NET Reference
12.0.0
|
Represents a manufacturing object builder. More...
Public Types | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a manufacturing object builder.
It is the top level builder for all manufacturing objects that have a representation in the Operation Navigator.
This is an abstract class and cannot be instantiated.
Created in NX5.0.0
unsafe NXOpen.TaggedObject NXOpen.CAM.ParamBuilder.GetCustomizableItemBuilder | ( | string | name | ) |
Returns the customizable item builder for the given customizable item name
Created in NX11.0.1
License requirements: None.
name | the ci name |
unsafe string [] NXOpen.CAM.ParamBuilder.GetCustomizableItemNames | ( | ) |
Returns the names for all customizable item ids
Created in NX11.0.1
License requirements: None.
|
get |
Returns the cycle event
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the cycle
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the optim method
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")