NXOpen .NET Reference
12.0.0
|
Represents the Divide Parameters More...
Public Types | |
enum | SplitTypes { ByCollision, ByTransfer } |
Divide type options More... | |
enum | TransferUsingMethods { None, RampOnShape, LiftAndPlunge } |
Transfer using options More... | |
enum | TransferTypes { Direct, Clearance, LowestSafeZ, Smooth, Plane } |
Transfer type options More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinimumCutLength [get] |
Returns the minimum cut length builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OverlapDistance [get] |
Returns the overlap distance builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder.SplitTypes | SplitType [get, set] |
Returns or sets the type of split (by tranfer or collision) More... | |
unsafe double | TransferHeight [get, set] |
Returns or sets the transfer height More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TransferHeightBuilder [get] |
Returns the transfer height builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder.TransferTypes | TransferType [get, set] |
Returns or sets the transfer type (direct, clearance, lowest safe z) More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder.TransferUsingMethods | TransferUsingMethod [get, set] |
Returns or sets the transfer using method (none, ramp on shape, lift and plunge) More... | |
unsafe double | TrimmingSteepAngle [get, set] |
Returns or sets the trimming steep angle More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the Divide Parameters
This object is owned by another builder.
Created in NX9.0.0
|
get |
Returns the minimum cut length builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the overlap distance builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type of split (by tranfer or collision)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transfer height
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the transfer height builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the transfer type (direct, clearance, lowest safe z)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transfer using method (none, ramp on shape, lift and plunge)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the trimming steep angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")