NXOpen .NET Reference
12.0.0
|
Represents a Cut Regions Builder More...
Public Types | |
enum | CutRegionsProgramTypes { All, ProgramGroup } |
Available types for program import options More... | |
enum | CutRegionsContainmentTypes { All, Steep, NonSteep, Flat, Mixed } |
Available types for containment import options More... | |
enum | CutRegionsStatusTypes { All, Deferred, Collision } |
Available types for status import options More... | |
Public Member Functions | |
unsafe void | CreateRegions () |
Create regions method More... | |
unsafe void | ImportRegions () |
Import regions method More... | |
unsafe void | DeleteAllRegions () |
Delete all regions method More... | |
unsafe int | ExecuteSplitCommand () |
Execute split command method More... | |
unsafe int | ExecuteMergeCommand () |
Execute merge command method More... | |
unsafe int | ExecuteEditCommand () |
Execute edit command method More... | |
unsafe int | ExecuteDeleteCommand (int[] value, int targetSubop) |
Execute delete command method More... | |
unsafe int | ExecuteGougeCheckCommand () |
Execute gouge check command method More... | |
unsafe int | ExecuteDeferCommand (int[] value, int targetSubop) |
Execute defer command method More... | |
unsafe NXOpen.CAM.SplitSubopCommand | GetSplitSubopCommandBuilder (int[] value, int targetSubop) |
The split subop command builder More... | |
unsafe NXOpen.CAM.EditSubopCommand | GetEditSubopCommandBuilder (int[] value, int targetSubop) |
The edit subop command builder More... | |
unsafe NXOpen.CAM.MergeSubopCommand | GetMergeSubopCommandBuilder (int[] value, int targetSubop) |
The merge subop command builder More... | |
unsafe NXOpen.CAM.ParamBuilder | GetGougeChkSubopCommandBuilder (int[] value, int targetSubop) |
The gouge chk subop command builder More... | |
unsafe int | ExecuteReverseCommand (int[] value, int targetSubop) |
Execute reverse command method More... | |
unsafe int | ExecuteSaveToolAxisCommand (int[] value, int targetSubop) |
Execute save tool axis command method More... | |
Public Member Functions inherited from NXOpen.CAM.ObjectContainer | |
unsafe void | Cut (int[] current) |
Cut CAM Objects More... | |
unsafe void | Copy (int[] current) |
Copy CAM Objects More... | |
unsafe void | Paste (int[] current) |
Paste CAM Objects More... | |
unsafe void | PasteBefore (int[] current) |
Paste before CAM Objects More... | |
Properties | |
unsafe NXOpen.CAM.CutRegionsBuilder.CutRegionsContainmentTypes | CutRegionsContainment [get, set] |
Returns or sets the containment type import option value More... | |
unsafe NXOpen.CAM.CutRegionsBuilder.CutRegionsProgramTypes | CutRegionsProgram [get, set] |
Returns or sets the program import option value More... | |
unsafe NXOpen.CAM.CutRegionsBuilder.CutRegionsStatusTypes | CutRegionsStatus [get, set] |
Returns or sets the status type import option value More... | |
Represents a Cut Regions Builder
Created in NX9.0.0
unsafe void NXOpen.CAM.CutRegionsBuilder.CreateRegions | ( | ) |
Create regions method
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.CAM.CutRegionsBuilder.DeleteAllRegions | ( | ) |
Delete all regions method
Created in NX9.0.0
License requirements: None.
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteDeferCommand | ( | int[] | value, |
int | targetSubop | ||
) |
Execute defer command method
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteDeleteCommand | ( | int[] | value, |
int | targetSubop | ||
) |
Execute delete command method
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteEditCommand | ( | ) |
Execute edit command method
Created in NX9.0.0
License requirements: None.
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteGougeCheckCommand | ( | ) |
Execute gouge check command method
Created in NX9.0.0
License requirements: None.
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteMergeCommand | ( | ) |
Execute merge command method
Created in NX9.0.0
License requirements: None.
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteReverseCommand | ( | int[] | value, |
int | targetSubop | ||
) |
Execute reverse command method
Created in NX9.0.1
License requirements: None.
value | |
targetSubop |
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteSaveToolAxisCommand | ( | int[] | value, |
int | targetSubop | ||
) |
Execute save tool axis command method
Created in NX9.0.2
License requirements: None.
value | |
targetSubop |
unsafe int NXOpen.CAM.CutRegionsBuilder.ExecuteSplitCommand | ( | ) |
Execute split command method
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.CAM.EditSubopCommand NXOpen.CAM.CutRegionsBuilder.GetEditSubopCommandBuilder | ( | int[] | value, |
int | targetSubop | ||
) |
The edit subop command builder
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe NXOpen.CAM.ParamBuilder NXOpen.CAM.CutRegionsBuilder.GetGougeChkSubopCommandBuilder | ( | int[] | value, |
int | targetSubop | ||
) |
The gouge chk subop command builder
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe NXOpen.CAM.MergeSubopCommand NXOpen.CAM.CutRegionsBuilder.GetMergeSubopCommandBuilder | ( | int[] | value, |
int | targetSubop | ||
) |
The merge subop command builder
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe NXOpen.CAM.SplitSubopCommand NXOpen.CAM.CutRegionsBuilder.GetSplitSubopCommandBuilder | ( | int[] | value, |
int | targetSubop | ||
) |
The split subop command builder
Created in NX9.0.0
License requirements: None.
value | |
targetSubop |
unsafe void NXOpen.CAM.CutRegionsBuilder.ImportRegions | ( | ) |
Import regions method
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the containment type import option value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the program import option value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the status type import option value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.