NXOpen .NET Reference
12.0.0
|
Represents an Split Subop Command Builder More...
Public Types | |
enum | Types { Line, Plane, Point } |
Available split types More... | |
enum | LinePlaneTypes { ParallelToToolaxis, NormalToToolaxis, SpecifyAngle } |
Available line plane types More... | |
Properties | |
unsafe NXOpen.Plane | DividePlane [get, set] |
Returns or sets the divide plane More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the end point value More... | |
unsafe NXOpen.CAM.SplitSubopCommand.LinePlaneTypes | LinePlaneType [get, set] |
Returns or sets the line plane type More... | |
unsafe double | RotateAngle [get, set] |
Returns or sets the rotate angle value More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point value More... | |
unsafe NXOpen.CAM.SplitSubopCommand.Types | Type [get, set] |
Returns or sets the split type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents an Split Subop Command Builder
This cannot be instantiated
Created in NX9.0.0
|
getset |
Returns or sets the divide plane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end point value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line plane type
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rotate angle value
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the start point value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the split type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.