NXOpen .NET Reference
12.0.0
|
Represents an Edit Subop Command Builder More...
Public Types | |
enum | PointTypes { Specify, Automatic } |
Available types for point More... | |
enum | ContainmentTypes { Steep, NonSteep, Flat } |
Available types for containment More... | |
Public Member Functions | |
unsafe void | GetStartPoints (out NXOpen.Point[] startPoint) |
Get the start point value More... | |
unsafe void | SetStartPoints (NXOpen.Point[] startPoint) |
Set the start point value More... | |
Properties | |
unsafe NXOpen.CAM.EditSubopCommand.ContainmentTypes | ContainmentType [get, set] |
Returns or sets the containment type More... | |
unsafe NXOpen.CAM.EditSubopCommand.PointTypes | PointType [get, set] |
Returns or sets the point type More... | |
Represents an Edit Subop Command Builder
Created in NX9.0.0
unsafe void NXOpen.CAM.EditSubopCommand.GetStartPoints | ( | out NXOpen.Point[] | startPoint | ) |
Get the start point value
Created in NX9.0.0
License requirements: None.
startPoint | the start point value |
unsafe void NXOpen.CAM.EditSubopCommand.SetStartPoints | ( | NXOpen.Point[] | startPoint | ) |
Set the start point value
Created in NX9.0.0
License requirements: None.
startPoint | the start point value |
|
getset |
Returns or sets the containment type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.