NXOpen .NET Reference
12.0.0
|
Represents a CAM geometry object More...
Public Member Functions | |
unsafe void | InitializeData (bool reloadGeometry) |
Prepare and update geometry data More... | |
unsafe NXOpen.CAM.GeometrySet | CreateGeometrySet () |
Create an empty geometry set More... | |
unsafe NXOpen.CAM.GeometrySet | AppendGeometrySet (NXOpen.CAM.GeometrySet templateSet, NXOpen.DisplayableObject[] entities) |
Append an geometry set with dumb rules More... | |
unsafe void | ExpandSets (NXOpen.CAM.GeometrySet[] sets) |
Expanding the geometry sets More... | |
unsafe void | PreselectGeometry () |
Pre-select the wall geometry More... | |
unsafe void | AppendNamedGeometry (NXOpen.ScCollector[] namedGeometry) |
Append named geometry More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.GeometrySetList | GeometryList [get] |
Returns the geometry list More... | |
unsafe NXOpen.CAM.Topology | Topology [get] |
Returns the topology builder More... | |
Represents a CAM geometry object
Created in NX8.0.0
unsafe NXOpen.CAM.GeometrySet NXOpen.CAM.Geometry.AppendGeometrySet | ( | NXOpen.CAM.GeometrySet | templateSet, |
NXOpen.DisplayableObject[] | entities | ||
) |
Append an geometry set with dumb rules
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
templateSet | the template set for copying custom data |
entities | array of the geometry entities for appending. The entities must be from same component part |
unsafe void NXOpen.CAM.Geometry.AppendNamedGeometry | ( | NXOpen.ScCollector[] | namedGeometry | ) |
Append named geometry
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
namedGeometry | array of shared geometry |
unsafe NXOpen.CAM.GeometrySet NXOpen.CAM.Geometry.CreateGeometrySet | ( | ) |
Create an empty geometry set
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.Geometry.ExpandSets | ( | NXOpen.CAM.GeometrySet[] | sets | ) |
Expanding the geometry sets
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
sets | array of sets |
unsafe void NXOpen.CAM.Geometry.InitializeData | ( | bool | reloadGeometry | ) |
Prepare and update geometry data
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
reloadGeometry | the flag to reload the geometry list if it has been changed somewhere. |
unsafe void NXOpen.CAM.Geometry.PreselectGeometry | ( | ) |
Pre-select the wall geometry
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe bool NXOpen.CAM.Geometry.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the geometry list
Created in NX8.0.0
License requirements: None.
|
get |
Returns the topology builder
Created in NX8.0.0
License requirements: None.