NXOpen .NET Reference
12.0.0
|
Represents a CAM topology builder More...
Public Member Functions | |
unsafe int | GetShellCount () |
Get the count of shell anchors More... | |
unsafe void | Rebuild () |
The action of rebuild topology data More... | |
unsafe void | UnifyMaterialSide (int shellIndex) |
The action of unify material side of one connected shell More... | |
unsafe void | ReverseMaterialSide (int shellIndex) |
The action of reverse material side of one connected shell More... | |
unsafe void | RemoveShell (int shellIndex) |
Remove shell set More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
Represents a CAM topology builder
Use the NXOpen.CAM.Geometry class to get a topology builder
Created in NX8.0.0
unsafe int NXOpen.CAM.Topology.GetShellCount | ( | ) |
Get the count of shell anchors
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.Topology.Rebuild | ( | ) |
The action of rebuild topology data
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.Topology.RemoveShell | ( | int | shellIndex | ) |
Remove shell set
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
shellIndex | the index of shell anchor |
unsafe void NXOpen.CAM.Topology.ReverseMaterialSide | ( | int | shellIndex | ) |
The action of reverse material side of one connected shell
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
shellIndex | the index of shell anchor |
unsafe void NXOpen.CAM.Topology.UnifyMaterialSide | ( | int | shellIndex | ) |
The action of unify material side of one connected shell
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
shellIndex | the index of shell anchor |
|
getset |
Returns or sets the angle tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the distance tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")