NXOpen .NET Reference
12.0.0
|
Represents a FlowBuilder Builder More...
Public Types | |
enum | FlowOffsetModeType { Single, Multiple, Reftool } |
Available types for Flow Cut/Offset Mode in scop More... | |
enum | FlowEditTypes { Automatic, UserDefined } |
Available types for Flow Cut/Manual Assembly in scop More... | |
Properties | |
unsafe bool | CenterCurve [get, set] |
Returns or sets the Cleanup Output, Tool End Boundary More... | |
unsafe bool | ContactBnd [get, set] |
Returns or sets the Cleanup Output, Contact Boundary More... | |
unsafe NXOpen.CAM.FlowBuilder.FlowEditTypes | FlowEdit [get, set] |
Returns or sets the Manual Assembly More... | |
unsafe NXOpen.CAM.FlowBuilder.FlowOffsetModeType | FlowOffsetMode [get, set] |
Returns or sets the Flow Cut/Offset Mode More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FlowOverlapDistBuilder [get] |
Returns the flow overlap distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxConcavityAngleBuilder [get] |
Returns the flow max concavity More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MergeDistBuilder [get] |
Returns the builder of flow merge distance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinCutLengthBuilder [get] |
Returns the flow min cut length More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment | NonSteepCutting [get] |
Returns the Non-steep Cutting Builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SteepAngleBuilder [get] |
Returns the Steep Angle More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment | SteepCutting [get] |
Returns the Steep Cutting Builder More... | |
unsafe double | TlDiameter [get, set] |
Returns or sets the flow reference tool diameter More... | |
Represents a FlowBuilder Builder
This is an abstract class and cannot be instantiated.
Created in NX5.0.0
|
getset |
Returns or sets the Cleanup Output, Tool End Boundary
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Cleanup Output, Contact Boundary
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Manual Assembly
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Flow Cut/Offset Mode
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flow overlap distance
Created in NX5.0.0
License requirements: None.
|
get |
Returns the flow max concavity
Created in NX5.0.0
License requirements: None.
|
get |
Returns the builder of flow merge distance
Created in NX5.0.0
License requirements: None.
|
get |
Returns the flow min cut length
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Non-steep Cutting Builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Steep Angle
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Steep Cutting Builder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the flow reference tool diameter
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")