NXOpen .NET Reference
12.0.0
|
Represents a Steep Containment Builder More...
Public Types | |
enum | PatternDirectionTypes { Outward, Inward } |
Available types for Pattern Direction in Flow Cut More... | |
enum | CutDirectionTypes { Mixed, Climb, Conventional } |
Available types for Cut Direction in Flow Cut More... | |
enum | SteepCutDirectionTypes { Mixed, HighToLow, LowToHigh } |
Available types for Steep Cut Direct in Flow Cut More... | |
enum | CutLevelTypes { Constant, Optimized } |
cut level types More... | |
Properties | |
unsafe bool | AddCenterPasses [get, set] |
Returns or sets the add center passes flag More... | |
unsafe bool | CutBetweenLevels [get, set] |
Returns or sets the cut between levels More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment.CutLevelTypes | CutLevelType [get, set] |
Returns or sets the cut level type More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | DepthPerCut [get] |
Returns the builder of flow cut depth per cut More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment.CutDirectionTypes | FlowCutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfStepoversPerSide [get] |
Returns the number of stepovers per side builder (inheritable int) More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment.PatternDirectionTypes | PatternDirection [get, set] |
Returns or sets the pattern direction More... | |
unsafe NXOpen.CAM.Sequence | Sequence [get] |
Returns the Sequence More... | |
unsafe NXOpen.CAM.FlowCutSteepContainment.SteepCutDirectionTypes | SteepCutDirection [get, set] |
Returns or sets the Steep Cut Direct More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the builder of flow cut stepover More... | |
Represents a Steep Containment Builder
Created in NX7.5.0
|
getset |
Returns or sets the add center passes flag
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cut between levels
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut level type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut pattern builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the builder of flow cut depth per cut
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the Cut Direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the number of stepovers per side builder (inheritable int)
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the pattern direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Sequence
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Steep Cut Direct
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the builder of flow cut stepover
Created in NX7.5.0
License requirements: None.