NXOpen .NET Reference
12.0.0
|
Represents a Guided Curve Drive Method Builder More...
Public Types | |
enum | GcCutPatternTypes { ParallelLines } |
Available types for Guided Curve cut pattern More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.GuidingCurvesCutDir | CutDir [get] |
Returns the Cut Dir More... | |
unsafe NXOpen.CAM.GuidedCurveCutOrder | CutOrder [get] |
Returns the Cut Order More... | |
unsafe NXOpen.CAM.CutSideBuilder | CutSide [get] |
Returns the Cut Side More... | |
unsafe bool | ExtendGuideCurve [get, set] |
Returns or sets the Extend Curve to cut area boundaries More... | |
unsafe NXOpen.SectionList | FromCurveList [get] |
Returns the Drive Curve List More... | |
unsafe NXOpen.CAM.CutPatternBuilder | GcCutPattern [get] |
Returns the Cut Pattern More... | |
unsafe NXOpen.CAM.PatternTypeBuilder | PatternType [get] |
Returns the Pattern Type More... | |
unsafe bool | Smoothing [get, set] |
Returns or sets the option that specifies whether to smooth corners in tool path for guiding curves drive method. More... | |
unsafe NXOpen.CAM.StepoverBuilder | StepoverBuilder [get] |
Returns the Stepover More... | |
unsafe NXOpen.CAM.DmToolPosition | ToolPosition [get] |
Returns the Tool Position More... | |
Represents a Guided Curve Drive Method Builder
Created in NX11.0.1
unsafe bool NXOpen.CAM.GuidedCurveBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Cut Dir
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Cut Order
Created in NX11.0.1
License requirements: None.
|
get |
Returns the Cut Side
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the Extend Curve to cut area boundaries
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Drive Curve List
Created in NX11.0.1
License requirements: None.
|
get |
Returns the Cut Pattern
Created in NX11.0.1
License requirements: None.
|
get |
Returns the Pattern Type
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the option that specifies whether to smooth corners in tool path for guiding curves drive method.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Stepover
Created in NX11.0.1
License requirements: None.
|
get |
Returns the Tool Position
Created in NX11.0.1
License requirements: None.