NXOpen .NET Reference
12.0.0
|
Represents a guided curve cut order builder More...
Public Types | |
enum | CutOrderOption { FromFirstCurve, OutsideInAlternate, InsideOutAlternate, LeftToRight, RightToLeft, Toward, Away } |
Enum of Cut order More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.GuidedCurveCutOrder.CutOrderOption | CutOrderType [get, set] |
Returns or sets the cut order More... | |
Represents a guided curve cut order builder
This is an abstract class and cannot be instantiated.
Created in NX11.0.1
unsafe bool NXOpen.CAM.GuidedCurveCutOrder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the cut order
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")