NXOpen .NET Reference
12.0.0
|
Represents a guiding curves cut dir type More...
Public Types | |
enum | Option { Clockwise, Counterclockwise, AlongGuide, OppositeGuide } |
Enum of guiding curves cut direction More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.GuidingCurvesCutDir.Option | CutDir [get, set] |
Returns or sets the guiding curves cut direction used for common block More... | |
Represents a guiding curves cut dir type
This is an abstract class and cannot be instantiated.
Created in NX12.0.0
unsafe bool NXOpen.CAM.GuidingCurvesCutDir.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the guiding curves cut direction used for common block
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")