NXOpen .NET Reference
12.0.0
|
Represents a DmRadBuilder Builder More...
Public Types | |
enum | RadCutMethodType { Zigzag, Zig } |
Available types for Radial Cut/Cut Method in scop More... | |
enum | RadStepoverTypeType { Constant, Scallop, Tool, Maximum } |
Available types for Stepover for the Radial Cut in scop. More... | |
enum | RadTraverseDirType { Forward, Backward } |
Available types for Radial Cut/ Traverse Direction More... | |
Properties | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPatternBuilder [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | DpmStepoverBuilder [get] |
Returns the Stepover builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmStepoverMaxBuilder [get] |
Returns the Maximum, Stepover for the Radial Cut method. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmStepoverMinBuilder [get] |
Returns the Constant, Stepover for the Radial Cut method. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmrcBoundaryLeftBuilder [get] |
Returns the rad band, Opposite Side builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmrcBoundaryRightBuilder [get] |
Returns the rad band, Material Side builder More... | |
unsafe NXOpen.CAM.DmRadBuilder.RadCutMethodType | RadCutMethod [get, set] |
Returns or sets the Radial Cut/Cut Method More... | |
unsafe NXOpen.CAM.DmRadBuilder.RadStepoverTypeType | RadStepoverType [get, set] |
Returns or sets the type of Stepover for the Radial Cut method. More... | |
unsafe NXOpen.CAM.DmRadBuilder.RadTraverseDirType | RadTraverseDir [get, set] |
Returns or sets the Radial Cut/ Traverse Direction More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StepoverPercentBuilder [get] |
Returns the Tool Diameter, Stepover for the Radial Cut method. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StepoverScallopBuilder [get] |
Returns the builder of Scallop Height. More... | |
Represents a DmRadBuilder Builder
Created in NX5.0.0
|
get |
Returns the cut pattern builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the rad band, Opposite Side builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the rad band, Material Side builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Stepover builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Maximum, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Constant, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Radial Cut/Cut Method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Radial Cut/ Traverse Direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Tool Diameter, Stepover for the Radial Cut method.
This property is obsolete.
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the builder of Scallop Height.
This property is obsolete.
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")