NXOpen .NET Reference
12.0.0
|
Represents a Blade Finish Drive Method Builder More...
Properties | |
unsafe NXOpen.CAM.BladeFinishGeom | GeometryToFinish [get] |
Returns the Geometry to Finish More... | |
unsafe NXOpen.CAM.CutSides | SidesToCut [get] |
Returns the Sides to Cut More... | |
unsafe NXOpen.CAM.BladeStartPoint | StartPoint [get] |
Returns the Start Point More... | |
Properties inherited from NXOpen.CAM.Blade | |
unsafe NXOpen.CAM.CutDirection.Types | CutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.BladeEdge | LeadingEdge [get] |
Returns the leading edge builder More... | |
unsafe NXOpen.CAM.BladeEdge | TrailingEdge [get] |
Returns the trailing edge builder More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.Blade | |
enum | MaterialSideType { Same, Opposite } |
Available types for Flip Material, SDM: Select Cut Direction More... | |
Represents a Blade Finish Drive Method Builder
Created in NX7.5.0
|
get |
Returns the Geometry to Finish
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Sides to Cut
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Start Point
Created in NX7.5.0
License requirements: None.