NXOpen .NET Reference
12.0.0
|
This class represents a Finite Element Model. More...
Classes | |
struct | _IdSpecificationObject |
Structure to specify the Node, Element, and Physical property table start ids and offsets for use in CAE.FEModel.AppendFemodel | |
struct | IdSpecificationObject |
Structure to specify the Node, Element, and Physical property table start ids and offsets for use in CAE.FEModel.AppendFemodel More... | |
Public Member Functions | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | AppendFemodel (NXOpen.CAE.FEModel sourceFem, NXOpen.CAE.FEModel.IdSpecificationObject idSpec) |
This method appends finite element model data from a source fem More... | |
Public Member Functions inherited from NXOpen.CAE.BaseFEModel | |
unsafe void | UpdateFemodel () |
This method will update the finite element model so that it is in sync with any underlying changes. More... | |
unsafe void | EnableFemUpdate () |
This method will enable fem update. More... | |
unsafe bool | AskUpdatePending () |
This method will inform caller if the finite element model is in an update pending state or not. More... | |
Properties | |
NXOpen.CAE.LaminateGlobalLayupMgr | GlobalLayupMgr [get] |
Returns the laminate global layup manager belonging to the FEM. More... | |
NXOpen.CAE.AbstractionManager | AbstractionMgr [get] |
Returns the circular imprint collection belonging to this fem part More... | |
Properties inherited from NXOpen.CAE.BaseFEModel | |
NXOpen.CAE.BeamSectionCollection | BeamSections [get] |
Returns the Beam Section collection belonging to the part More... | |
NXOpen.CAE.NodeElementManager | NodeElementMgr [get] |
Returns the node element manager belonging to this fem part More... | |
NXOpen.CAE.CAEConnectionCollection | CaeConnections [get] |
Returns the connection collector manager belonging to the part More... | |
NXOpen.CAE.MeshControlCollection | MeshControls [get] |
Returns the mesh control collection belonging to this fem part More... | |
NXOpen.CAE.BoltCollection | Bolts [get] |
Returns the connection collector manager belonging to the part More... | |
NXOpen.CAE.FluidDomainCollection | FluidDomains [get] |
Returns the fluid domain collection belonging to this fem part More... | |
NXOpen.CAE.CfdLocalResolutionConstraintCollection | CfdLocalResolutionConstraints [get] |
Returns the fluid domain local resolution constraint collection belonging to this fem part More... | |
NXOpen.CAE.CfdContactPreventionConstraintCollection | CfdContactPreventionConstraints [get] |
Returns the fluid domain contact prevention constraint collection belonging to this fem part More... | |
NXOpen.CAE.CfdAutoRefinementConstraintCollection | CfdAutoRefinementConstraints [get] |
Returns the fluid domain automatic refinement constraint collection belonging to this fem part More... | |
NXOpen.Tooling.CaeReuseLibrary | CaeReuseLibrary [get] |
Returns the CaeReuseLibrary belonging to the part More... | |
NXOpen.CAE.Connections.ElementCollection | ConnectionElementCollection [get] |
Return the NXOpen.CAE.Connections.Element collection of this object More... | |
unsafe NXOpen.CAE.Connections.Folder | ConnectionsRootFolder [get] |
Returns the root connection folder. More... | |
Properties inherited from NXOpen.CAE.IFEModel | |
unsafe NXOpen.CAE.Connections.Folder | ConnectionsContainer [get] |
Returns the universal connection container. More... | |
unsafe NXOpen.CAE.FEElementLabelMap | FeelementLabelMap [get] |
Returns a CAE.FEElement Label to CAE.FEElement Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.FENodeLabelMap | FenodeLabelMap [get] |
Returns a CAE.FENode Label to CAE.FENode Map for this Interface to the Finite Element Model. More... | |
unsafe NXOpen.CAE.IMeshManager | MeshManager [get] |
Returns the IMeshManager More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
This class represents a Finite Element Model.
This class will act as the gateway to the Finite Element Nodes (CAE.FENode ) and Elements (CAE.FEElement ) in the model. Only one instance of this class will exist in each fem part file
Created in NX5.0.0
unsafe void NXOpen.CAE.FEModel.AppendFemodel | ( | NXOpen.CAE.FEModel | sourceFem, |
NXOpen.CAE.FEModel.IdSpecificationObject | idSpec | ||
) |
This method appends finite element model data from a source fem
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
sourceFem | Source finite element model to append data from |
idSpec | Node, Element, and Physical property table id specification object |
unsafe NXOpen.TaggedObject NXOpen.CAE.FEModel.Find | ( | string | journalIdentifier | ) |
Finds the NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
|
get |
Returns the circular imprint collection belonging to this fem part
Created in NX8.0.0
|
get |
Returns the laminate global layup manager belonging to the FEM.
Created in NX3.0.0