NXOpen .NET Reference
12.0.0
|
Provides method for creating builder for abstraction commands in a fem part More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides method for creating builder for abstraction commands in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.FEModel
Created in NX7.5.0
unsafe NXOpen.CAE.AutoHealGeometryBuilder NXOpen.CAE.AbstractionManager.CreateAutoHealGeometryBuilder | ( | ) |
Creates a NXOpen.CAE.AutoHealGeometryBuilder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.CircularImprintBuilder NXOpen.CAE.AbstractionManager.CreateCircularImprintBuilder | ( | ) |
Creates a builder for abstraction Command
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.DeletePolygonFaceBuilder NXOpen.CAE.AbstractionManager.CreateDeletePolygonFaceBuilder | ( | ) |
Creates a NXOpen.CAE.DeletePolygonFaceBuilder
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.EdgeFaceImprintBuilder NXOpen.CAE.AbstractionManager.CreateEdgeFaceImprintBuilder | ( | ) |
Creates a NXOpen.CAE.EdgeFaceImprintBuilder .
This class is not yet SUPPORTED for use.
Created in NX11.0.0
Deprecated in NX11.0.0. Use CAE.ImprintBuilder .
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.FaceFaceImprintBuilder NXOpen.CAE.AbstractionManager.CreateFaceFaceImprintBuilder | ( | ) |
Creates a NXOpen.CAE.FaceFaceImprintBuilder .
This class is not yet SUPPORTED for use.
Created in NX11.0.0
Deprecated in NX11.0.0. Use CAE.ImprintBuilder .
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.FaceFromBoundaryBuilder NXOpen.CAE.AbstractionManager.CreateFaceFromBoundaryBuilder | ( | ) |
Creates a NXOpen.CAE.FaceFromBoundaryBuilder
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.ImprintBuilder NXOpen.CAE.AbstractionManager.CreateImprintBuilder | ( | ) |
Creates a NXOpen.CAE.ImprintBuilder This class is not yet SUPPORTED for use.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.MergeFaceBuilder NXOpen.CAE.AbstractionManager.CreateMergeFaceBuilder | ( | ) |
Creates a NXOpen.CAE.MergeFaceBuilder
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.PolygonFaceOnMeshBuilder NXOpen.CAE.AbstractionManager.CreatePolygonFaceOnMeshBuilder | ( | ) |
Creates a builder for Polygon Face On Mesh Command
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.SuppressHoleBuilder NXOpen.CAE.AbstractionManager.CreateSuppressHoleBuilder | ( | ) |
Creates a builder for Suppress Hole Command
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.AbstractionManager.EdgeMerge | ( | NXOpen.CAE.CAEVertex[] | ptVertex, |
double | vertexAngle, | ||
bool | vertexAngleToggle | ||
) |
Edge Merge
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
ptVertex | |
vertexAngle | |
vertexAngleToggle |
|
get |
Returns the tag of this object.