NXOpen .NET Reference
12.0.0
|
Builder for creating Polygon Face by boundary More...
Public Member Functions | |
unsafe void | AddSelectedPointPairs () |
Designate the join of the first and second pt by a straight edge (joining the ends of open loop segments). More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectCAEEdgeList | EdgeSelection [get] |
Returns the polygon edge selection to create a face from boundary More... | |
unsafe NXOpen.Point | FirstPtSelect [get, set] |
Returns or sets the first pt to join the ends of open edges in the loop. More... | |
unsafe NXOpen.CAE.SelectCAEBody | PolygonBodySelection [get] |
Returns the polygon body selection to assign the newly created face More... | |
unsafe NXOpen.Point | SecondPtSelect [get, set] |
Returns or sets the second pt to join the ends of open edges in the loop. More... | |
Builder for creating Polygon Face by boundary
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateFaceFromBoundaryBuilder
Created in NX8.5.0
unsafe void NXOpen.CAE.FaceFromBoundaryBuilder.AddSelectedPointPairs | ( | ) |
Designate the join of the first and second pt by a straight edge (joining the ends of open loop segments).
Created in NX8.5.0
License requirements: None.
|
get |
Returns the polygon edge selection to create a face from boundary
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the first pt to join the ends of open edges in the loop.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the polygon body selection to assign the newly created face
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the second pt to join the ends of open edges in the loop.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.