NXOpen .NET Reference
12.0.0
|
Builder for creating Imprint More...
Public Types | |
enum | ImprintTypes { FaceFaceImprint, EdgeFaceImprint } |
the imprint types More... | |
enum | ProjectionDirectionType { NaturalExtension, AlongVector } |
the projection directon type More... | |
Properties | |
unsafe bool | ClosestImprintOption [get, set] |
Returns or sets the closest imprint Option state More... | |
unsafe NXOpen.SelectDisplayableObjectList | GeomSelection [get] |
Returns the geom selection for Imprint More... | |
unsafe NXOpen.CAE.ImprintBuilder.ImprintTypes | ImprintType [get, set] |
Returns or sets the imprint type More... | |
unsafe NXOpen.CAE.ImprintBuilder.ProjectionDirectionType | ProjectionDirectionMethod [get, set] |
Returns or sets the projection direction method More... | |
unsafe NXOpen.Direction | ProjectionVector [get, set] |
Returns or sets the projection vector direction More... | |
unsafe double | SearchDistance [get, set] |
Returns or sets the search distance More... | |
unsafe double | SnapTolerance [get, set] |
Returns or sets the snap tolerance More... | |
unsafe bool | StitchToggle [get, set] |
Returns or sets the stitch toggle state More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetFace [get] |
Returns the target face selection for projection imprint More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating Imprint
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateImprintBuilder
Created in NX11.0.0
|
getset |
Returns or sets the closest imprint Option state
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the geom selection for Imprint
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the imprint type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the projection direction method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the projection vector direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the search distance
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the snap tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the stitch toggle state
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target face selection for projection imprint
Created in NX11.0.0
License requirements: None.