NXOpen .NET Reference
12.0.0
|
Builder for creating Hole Suppression Hole More...
Public Types | |
enum | OptionChoice { Automatic, Manual } |
the enum for method More... | |
enum | OptionPointCreate { None, Point, MeshPoint } |
the enum for point creation More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | BodySelect [get] |
Returns the bodyselect More... | |
unsafe NXOpen.CAE.SuppressHoleBuilder.OptionChoice | Choice [get, set] |
Returns or sets the type Automatic or Manual More... | |
unsafe NXOpen.SelectTaggedObjectList | EdgeSelect [get] |
Returns the edgeselect More... | |
unsafe NXOpen.Expression | HoleDiameter [get] |
Returns the holedia More... | |
unsafe NXOpen.CAE.SuppressHoleBuilder.OptionPointCreate | PointCreate [get, set] |
Returns or sets the pointcreate More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating Hole Suppression Hole
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateSuppressHoleBuilder
Default values.
Property | Value |
---|---|
Choice |
Automatic |
HoleDiameter.Value |
0 (millimeters part), 0 (inches part) |
PointCreate |
None |
Created in NX8.0.0
|
get |
Returns the bodyselect
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the type Automatic or Manual
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the edgeselect
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the holedia
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the pointcreate
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.