NXOpen .NET Reference
12.0.0
|
Builder for creating Polygon Face On Mesh More...
Public Types | |
enum | PolygonFaceOnMeshType { TwoDimensionElement, ElementFreeFace, Mesh } |
Represents the polygon face on mesh type to be used More... | |
enum | SelectBodyMethod { CreateNew, AddToExisting } |
Represents the select body option to be used More... | |
Properties | |
unsafe NXOpen.Expression | BoundaryMerging [get] |
Returns the angle More... | |
unsafe NXOpen.Expression | ElementEdgeFeatureAngle [get] |
Returns the element edge feature angle More... | |
unsafe NXOpen.Expression | ElementFaceFeatureAngle [get] |
Returns the element face feature angle More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementSelection [get] |
Returns the selected element(s) More... | |
unsafe NXOpen.Expression | FaceSmoothing [get] |
Returns the angle More... | |
unsafe bool | KeepInternalEdgesOption [get, set] |
Returns or sets the keep internal edges option More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectBody [get] |
Returns the selected body More... | |
unsafe NXOpen.CAE.PolygonFaceOnMeshBuilder.SelectBodyMethod | SelectBodyOption [get, set] |
Returns or sets the select body option for different ways of body select method More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectMesh [get] |
Returns the selected mesh More... | |
unsafe NXOpen.CAE.PolygonFaceOnMeshBuilder.PolygonFaceOnMeshType | Type [get, set] |
Returns or sets the selection method for different ways of selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating Polygon Face On Mesh
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreatePolygonFaceOnMeshBuilder
Created in NX7.5.2
|
get |
Returns the angle
Created in NX7.5.2
License requirements: None.
|
get |
Returns the element edge feature angle
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element face feature angle
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected element(s)
Created in NX7.5.2
License requirements: None.
|
get |
Returns the angle
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the keep internal edges option
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected body
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the select body option for different ways of body select method
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected mesh
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the selection method for different ways of selection
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")