NXOpen .NET Reference
12.0.0
|
Builder for creating Circular Imprint More...
Public Types | |
enum | AroundEdgeDiaType { Absolute, Relative } |
Around Edge Diameter Option More... | |
Properties | |
unsafe NXOpen.Expression | AbsoluteDiaAroundEdge [get] |
Returns an absolute dia around edge More... | |
unsafe NXOpen.Expression | AbsoluteDiaAroundPoint [get] |
Returns an absolute dia around point More... | |
unsafe NXOpen.CAE.CircularImprintBuilder.AroundEdgeDiaType | AroundEdgeDiaOption [get, set] |
Returns or sets an around edge dia option More... | |
unsafe double | DiaScaleFactor [get, set] |
Returns or sets the dia scale factor More... | |
unsafe NXOpen.SelectTaggedObjectList | EdgeSelection [get] |
Returns the selected edge/point object(s) More... | |
unsafe NXOpen.SelectTaggedObjectList | SurfaceSelection [get] |
Returns the selected surface object(s) More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating Circular Imprint
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateCircularImprintBuilder
Created in NX7.5.0
|
get |
Returns an absolute dia around edge
Created in NX7.5.0
License requirements: None.
|
get |
Returns an absolute dia around point
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets an around edge dia option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the dia scale factor
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected edge/point object(s)
Created in NX7.5.0
License requirements: None.
|
get |
Returns the selected surface object(s)
Created in NX7.5.0
License requirements: None.