NXOpen .NET Reference
12.0.0
|
Builder for creating Auto Heal Geometry More...
Public Member Functions | |
unsafe void | SmallFeatureAutoSize () |
The autogenerate minimum element length button More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CurvatureAbstractionSetting [get, set] |
Returns or sets the curvature abstraction option More... | |
unsafe bool | MergeEdgeSetting [get, set] |
Returns or sets the merge edge option More... | |
unsafe NXOpen.SelectDisplayableObjectList | Selection [get] |
Returns the selection More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the minimum element length tolerance More... | |
unsafe NXOpen.Expression | VertexAngle [get] |
Returns the vertex angle criterion used in merging edges More... | |
Builder for creating Auto Heal Geometry
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateAutoHealGeometryBuilder
Default values.
Property | Value |
---|---|
CurvatureAbstractionSetting |
0 |
MergeEdgeSetting |
0 |
Tolerance.Value |
0 (millimeters part), 0 (inches part) |
VertexAngle.Value |
15 |
Created in NX11.0.0
unsafe void NXOpen.CAE.AutoHealGeometryBuilder.SmallFeatureAutoSize | ( | ) |
The autogenerate minimum element length button
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the curvature abstraction option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the merge edge option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection
Created in NX11.0.0
License requirements: None.
|
get |
Returns the minimum element length tolerance
Created in NX11.0.0
License requirements: None.
|
get |
Returns the vertex angle criterion used in merging edges
Created in NX11.0.0
License requirements: None.