NXOpen .NET Reference
12.0.0
|
Builder for creating Merge Face More...
Properties | |
unsafe bool | AutoRemoveToggle [get, set] |
Returns or sets the auto remove the soft vertices option More... | |
unsafe NXOpen.Expression | EdgeAngle [get] |
Returns the edge angle criterion is used to merge faces at an angle More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectEdgeFaceBodyBlock [get] |
Returns the geom selection for intersection curve More... | |
unsafe NXOpen.Expression | VertexAngle [get] |
Returns the vertex angle criterion is used to remove soft vertices More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating Merge Face
To create a new instance of this class, use NXOpen.CAE.AbstractionManager.CreateMergeFaceBuilder
Default values.
Property | Value |
---|---|
AutoRemoveToggle |
1 |
Created in NX11.0.0
|
getset |
Returns or sets the auto remove the soft vertices option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the edge angle criterion is used to merge faces at an angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the geom selection for intersection curve
Created in NX11.0.0
License requirements: None.
|
get |
Returns the vertex angle criterion is used to remove soft vertices
Created in NX11.0.0
License requirements: None.