NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces relating to Optimization. More...
Classes | |
class | DAOConstraint |
Represents a NXOpen.CAE.Optimization.DAOConstraint . More... | |
class | DAOConstraintBuilder |
Represents a NXOpen.CAE.Optimization.DAOConstraintBuilder . More... | |
class | DAOConstraintCollection |
Represents the collection of optimization solution design constraint More... | |
class | DAODesignVariable |
Represents a NXOpen.CAE.Optimization.DAODesignVariable . More... | |
class | DAODesignVariableBuilder |
Represents a NXOpen.CAE.Optimization.DAODesignVariableBuilder . More... | |
class | DAODesignVariableCollection |
Represents the collection of optimization solution design variable More... | |
class | DAOObjective |
Represents a NXOpen.CAE.Optimization.DAOObjective . More... | |
class | DAOOptimizationManager |
Represents the Design and Analysis optimization manager that contains all optimization objects. More... | |
class | DAOSolution |
Represents a NXOpen.CAE.Optimization.DAOSolution . More... | |
class | DAOSolutionBuilder |
Represents a NXOpen.CAE.Optimization.DAOSolutionBuilder . More... | |
class | DAOSolutionCollection |
Represents the collection of optimization solution More... | |
class | DAOStopCondition |
Represents a NXOpen.CAE.Optimization.DAOStopCondition . More... | |
class | NameDescription |
More... | |
class | NamespaceDoc |
Provides classes and interfaces relating to Optimization. More... | |
class | TBSBaseDesignVariableBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSDesignVariable More... | |
class | TBSCastCondition |
Represents the manufacturing restrictions of NXOpen.CAE.Optimization.TBSTopologyRestrictArea More... | |
class | TBSCheckDOF |
Represents the restriction of dispacement in the coordinate direction of the referenced coordinate system More... | |
class | TBSConstraint |
Represents the design constraint, which is defined with NXOpen.CAE.Optimization.TBSDesignVariable More... | |
class | TBSConstraintBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSConstraint More... | |
class | TBSConstraintCollection |
Represents a collection of NXOpen.CAE.Optimization.TBSConstraint More... | |
class | TBSDesignArea |
Represents the design area More... | |
class | TBSDesignResponse |
Represents the design response referenced by NXOpen.CAE.Optimization.TBSConstraint and NXOpen.CAE.Optimization.TBSObjectives More... | |
class | TBSDesignResponseBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSDesignResponse More... | |
class | TBSDesignVariable |
Represents the design variable referenced by NXOpen.CAE.Optimization.TBSConstraint and NXOpen.CAE.Optimization.TBSObjectives More... | |
class | TBSDesignVariableBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSDesignVariable More... | |
class | TBSDesignVariableCollection |
Represents a collection of CAE.Optimization.TBSDesignVariable More... | |
class | TBSEigenvalueOptimizationParameters |
Represents the parameters to control an eigenvalue optimization More... | |
class | TBSGroupDefinition |
Represents a group of nodes or elements More... | |
interface | TBSIOptimizationTest |
Represents an interface to perform optimization test More... | |
class | TBSLoadCase |
Represents the load case More... | |
class | TBSLoadCaseManager |
Managers load cases More... | |
class | TBSMeshSmooth |
Represents the mesh smooth More... | |
class | TBSObjectives |
Represents the objective functions of an optimization More... | |
class | TBSOptimizationManager |
Represents the optimization manager to contain the optimization solutions and take charge of creating optimization objects More... | |
class | TBSOptimizationParameters |
Represents the parameters to control an optimization More... | |
class | TBSOptimizationSolution |
Represents the solution to contain optimization setting More... | |
class | TBSOptimizationSolutionBuilder |
Represents the abstract builder of NXOpen.CAE.Optimization.TBSOptimizationSolution . More... | |
class | TBSOptimizationSolutionCollection |
Represents a collection of NXOpen.CAE.Optimization.TBSOptimizationSolution More... | |
class | TBSOutputControlOptions |
Represents the output result control options of the optimization More... | |
class | TBSRestrictArea |
Represents the restrictions for the design variable in an optimization More... | |
class | TBSRestrictAreaBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSRestrictArea More... | |
class | TBSRestrictAreaCollection |
Represents a collection of NXOpen.CAE.Optimization.TBSRestrictArea More... | |
class | TBSShapeLinkCondition |
Represents the definition of link condition for shape restriction More... | |
class | TBSShapeOptimizationParameters |
Represents the control parameters of shape optimization More... | |
class | TBSShapeOptimizationSolution |
Represents a shape optimization solution More... | |
class | TBSShapeOptimizationSolutionBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSShapeOptimizationSolution . More... | |
class | TBSShapeRestrictArea |
Represents the restrictions of the design variable in Shape optimization More... | |
class | TBSShapeRestrictAreaBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSShapeRestrictArea More... | |
class | TBSSingleObjective |
Represents a single objective More... | |
class | TBSSmooth |
Represents the parameters that control the generation of surfaces by optimization More... | |
class | TBSSmoothBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSSmooth . More... | |
class | TBSSmoothCollection |
Represents a collection of NXOpen.CAE.Optimization.TBSSmooth More... | |
class | TBSStopCondition |
Represents the condtion to end an optimization More... | |
class | TBSTestFunction |
Represents a test displacement for shape optimization or bead optimization More... | |
class | TBSTopologyControllerOptimizationParameters |
Represents the parameters to control an optimization in controller strategy More... | |
class | TBSTopologyLinkCondition |
Represents the definition of symmetry and link conditions for topology optimization More... | |
class | TBSTopologyOptimizationSolution |
Represents the topology optimization solution More... | |
class | TBSTopologyOptimizationSolutionBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyOptimizationSolution . More... | |
class | TBSTopologyRestrictArea |
Represents the restrictions of the design variable in topology optimization More... | |
class | TBSTopologyRestrictAreaBuilder |
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyRestrictArea More... | |
class | TBSTopologySensitivityOptimizationParameters |
Represents the parameters to control an optimization in sensitivity strategy More... | |
Provides classes and interfaces relating to Optimization.
Represents the specific variable