NXOpen .NET Reference
12.0.0
|
Represents the collection of optimization solution design variable More...
Public Member Functions | |
NXOpen.CAE.Optimization.DAODesignVariable[] | ToArray () |
Returns an array of NXOpen.CAE.Optimization.DAODesignVariable objects. More... | |
unsafe NXOpen.CAE.Optimization.DAODesignVariable | FindObject (string designVariableName) |
Finds an optimization solution design variable with a specified name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of optimization solution design variable
To obtain an instance of this class, refer to NXOpen.CAE.Optimization.DAOSolution
Created in NX8.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Optimization.DAODesignVariable NXOpen.CAE.Optimization.DAODesignVariableCollection.FindObject | ( | string | designVariableName | ) |
Finds an optimization solution design variable with a specified name
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
designVariableName | Design variable name |
NXOpen.CAE.Optimization.DAODesignVariable [] NXOpen.CAE.Optimization.DAODesignVariableCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Optimization.DAODesignVariable objects.
|
get |
Returns the tag of this object.