NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe string[] | GetDescription () |
Returns the description More... | |
unsafe void | SetDescription (string[] description) |
Sets the description More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
Created in NX8.0.0
unsafe string [] NXOpen.CAE.Optimization.NameDescription.GetDescription | ( | ) |
Returns the description
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.CAE.Optimization.NameDescription.SetDescription | ( | string[] | description | ) |
Sets the description
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
description |
|
getset |
Returns or sets the name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")