NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.Optimization.DAODesignVariableBuilder . More...
Public Types | |
enum | Variable { SectionProperty, ShellProperty, FeatureDimension, SketchDimension, AllExpressions, Count } |
Represents the design variable type More... | |
Public Member Functions | |
unsafe void | GetVariable (out NXOpen.CAE.Optimization.DAODesignVariableBuilder.Variable variableType, out NXOpen.Expression variableExpression) |
Gets the design variable More... | |
unsafe void | SetVariable (NXOpen.CAE.Optimization.DAODesignVariableBuilder.Variable variableType, NXOpen.Expression variableExpression) |
Sets the design variable More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | GlobalSensitivityFlag [get, set] |
Returns or sets the flag if mark current design variable as global sensitivity design variable, only effective for global sensitivity optimization type More... | |
unsafe double | LowerLimit [get, set] |
Returns or sets the lower limit value More... | |
unsafe string | Name [get, set] |
Returns or sets the design variable name More... | |
unsafe double | UpperLimit [get, set] |
Returns or sets the upper limit value More... | |
Represents a NXOpen.CAE.Optimization.DAODesignVariableBuilder .
To create a new instance of this class, use NXOpen.CAE.Optimization.DAOSolutionCollection.CreateDesignVariableBuilder
Created in NX8.0.0
unsafe void NXOpen.CAE.Optimization.DAODesignVariableBuilder.GetVariable | ( | out NXOpen.CAE.Optimization.DAODesignVariableBuilder.Variable | variableType, |
out NXOpen.Expression | variableExpression | ||
) |
Gets the design variable
Created in NX8.0.1
License requirements: None.
variableType | Variable type |
variableExpression | Variable expression |
unsafe void NXOpen.CAE.Optimization.DAODesignVariableBuilder.SetVariable | ( | NXOpen.CAE.Optimization.DAODesignVariableBuilder.Variable | variableType, |
NXOpen.Expression | variableExpression | ||
) |
Sets the design variable
Created in NX8.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
variableType | Variable type |
variableExpression | Variable Expression |
|
getset |
Returns or sets the flag if mark current design variable as global sensitivity design variable, only effective for global sensitivity optimization type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the lower limit value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the design variable name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the upper limit value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")