NXOpen .NET Reference
12.0.0
|
Represents the collection of optimization solution More...
Public Member Functions | |
NXOpen.CAE.Optimization.DAOSolution[] | ToArray () |
Returns an array of NXOpen.CAE.Optimization.DAOSolution objects. More... | |
unsafe NXOpen.CAE.Optimization.DAOSolutionBuilder | CreateOptimizationBuilder (NXOpen.CAE.Optimization.DAOSolution optimizationSolution) |
Creates the builder object of optimization solution More... | |
unsafe NXOpen.CAE.Optimization.DAOSolution | FindObject (string solutionName) |
Finds an optimization solution with a specified name More... | |
unsafe NXOpen.CAE.Optimization.DAOConstraintBuilder | CreateConstraintBuilder (NXOpen.CAE.Optimization.DAOConstraint designConstraint) |
Creates the builder object of optimization solution design constraint More... | |
unsafe NXOpen.CAE.Optimization.DAODesignVariableBuilder | CreateDesignVariableBuilder (NXOpen.CAE.Optimization.DAODesignVariable designVariable) |
Creates the builder object of optimization solution design variable More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of optimization solution
To obtain an instance of this class, refer to NXOpen.CAE.Optimization.DAOOptimizationManager
Created in NX8.0.0
unsafe NXOpen.CAE.Optimization.DAOConstraintBuilder NXOpen.CAE.Optimization.DAOSolutionCollection.CreateConstraintBuilder | ( | NXOpen.CAE.Optimization.DAOConstraint | designConstraint | ) |
Creates the builder object of optimization solution design constraint
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAE.Optimization.DAOSolution.CreateConstraintBuilder instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
designConstraint | Design constraint |
unsafe NXOpen.CAE.Optimization.DAODesignVariableBuilder NXOpen.CAE.Optimization.DAOSolutionCollection.CreateDesignVariableBuilder | ( | NXOpen.CAE.Optimization.DAODesignVariable | designVariable | ) |
Creates the builder object of optimization solution design variable
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.CAE.Optimization.DAOSolution.CreateDesignVariableBuilder instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
designVariable | Design variable |
unsafe NXOpen.CAE.Optimization.DAOSolutionBuilder NXOpen.CAE.Optimization.DAOSolutionCollection.CreateOptimizationBuilder | ( | NXOpen.CAE.Optimization.DAOSolution | optimizationSolution | ) |
Creates the builder object of optimization solution
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
optimizationSolution | Optimization solution |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Optimization.DAOSolution NXOpen.CAE.Optimization.DAOSolutionCollection.FindObject | ( | string | solutionName | ) |
Finds an optimization solution with a specified name
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solutionName | Optimization solution name |
NXOpen.CAE.Optimization.DAOSolution [] NXOpen.CAE.Optimization.DAOSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Optimization.DAOSolution objects.
|
get |
Returns the tag of this object.