NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.Optimization.DAOConstraintBuilder . More...
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetGeometry () |
Gets the target geometry More... | |
unsafe void | SetGeometry (NXOpen.DisplayableObject[] geometry) |
Sets the target geometry More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.Category | CategoryType [get, set] |
Returns or sets the category type More... | |
unsafe NXOpen.CAE.Optimization.Geometry | GeometryType [get, set] |
Returns or sets the geometry type More... | |
unsafe NXOpen.CAE.Optimization.Limit | LimitType [get, set] |
Returns or sets the limit type More... | |
unsafe NXOpen.Unit | LimitUnit [get, set] |
Returns or sets the limit unit More... | |
unsafe double | LimitValue [get, set] |
Returns or sets the limit value More... | |
unsafe int | LoadCase [get, set] |
Returns or sets the frequency load case index More... | |
unsafe int | ModeNumber [get, set] |
Returns or sets the frequency mode number More... | |
unsafe NXOpen.CAE.Optimization.Response | Response [get, set] |
Returns or sets the constraint response More... | |
unsafe NXOpen.CAE.ResultMeasure | ResultMeasure [get, set] |
Returns or sets the result measure More... | |
Represents a NXOpen.CAE.Optimization.DAOConstraintBuilder .
To create a new instance of this class, use NXOpen.CAE.Optimization.DAOSolutionCollection.CreateConstraintBuilder
Created in NX8.0.0
unsafe NXOpen.DisplayableObject [] NXOpen.CAE.Optimization.DAOConstraintBuilder.GetGeometry | ( | ) |
Gets the target geometry
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.CAE.Optimization.DAOConstraintBuilder.SetGeometry | ( | NXOpen.DisplayableObject[] | geometry | ) |
Sets the target geometry
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
geometry | Target geometry |
|
getset |
Returns or sets the category type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the geometry type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the limit type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the limit unit
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the limit value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the frequency load case index
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the frequency mode number
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the constraint response
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the result measure
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")