NXOpen .NET Reference
12.0.0
|
Represents a ResultMeasure class NXOpen.CAE.ResultMeasure . More...
Public Types | |
enum | Operation { Minimum, Maximum, MeanAverage } |
Operation type More... | |
enum | SubsetSelection { None, Geometry, FiniteElement } |
Model subset selection type More... | |
Public Member Functions | |
unsafe void | Information () |
Displays the information about this ResultMeasure in the listing window; the window must be open prior to this call. More... | |
Properties | |
unsafe double | Result [get] |
Returns the result measure result value More... | |
Represents a ResultMeasure class NXOpen.CAE.ResultMeasure .
Created in NX8.0.0
unsafe void NXOpen.CAE.ResultMeasure.Information | ( | ) |
Displays the information about this ResultMeasure in the listing window; the window must be open prior to this call.
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the result measure result value
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")