NXOpen .NET Reference
12.0.0
|
Managers load cases More...
Public Types | |
enum | SelectionType { Maximum, Minimum, Sum } |
Defines the selection of the loadcase More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Optimization.TBSLoadCase[] | GetLoadCases () |
Returns the load cases More... | |
unsafe void | SetLoadCases (NXOpen.CAE.Optimization.TBSLoadCase[] loadCases) |
Sets the load cases More... | |
unsafe void | AddLoadCases (NXOpen.CAE.Optimization.TBSLoadCase[] loadCases) |
Adds the load cases More... | |
unsafe void | RemoveLoadCases (NXOpen.CAE.Optimization.TBSLoadCase[] loadCases, bool deleteLoadCase) |
Removes the load cases More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSLoadCaseManager.SelectionType | SelectionOption [get, set] |
Returns or sets the selection option More... | |
Managers load cases
Created in NX8.0.0
unsafe void NXOpen.CAE.Optimization.TBSLoadCaseManager.AddLoadCases | ( | NXOpen.CAE.Optimization.TBSLoadCase[] | loadCases | ) |
Adds the load cases
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
loadCases |
unsafe NXOpen.CAE.Optimization.TBSLoadCase [] NXOpen.CAE.Optimization.TBSLoadCaseManager.GetLoadCases | ( | ) |
Returns the load cases
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.CAE.Optimization.TBSLoadCaseManager.RemoveLoadCases | ( | NXOpen.CAE.Optimization.TBSLoadCase[] | loadCases, |
bool | deleteLoadCase | ||
) |
Removes the load cases
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
loadCases | |
deleteLoadCase |
unsafe void NXOpen.CAE.Optimization.TBSLoadCaseManager.SetLoadCases | ( | NXOpen.CAE.Optimization.TBSLoadCase[] | loadCases | ) |
Sets the load cases
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
loadCases |
|
getset |
Returns or sets the selection option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")