NXOpen .NET Reference
12.0.0
|
Represents the load case More...
Public Types | |
enum | LayerOption { None, Maximum, Minimum, Top, Middle, Bottom } |
Defines the location for calcuating shell stresses More... | |
Public Member Functions | |
unsafe bool | GetSubcase (out int subcaseId) |
Returns the load cases More... | |
unsafe void | SetSubcase (bool allSubcases, int subcaseId) |
Sets the load cases More... | |
unsafe bool | GetSubstep (out int[] subSteps) |
Returns the substeps More... | |
unsafe void | SetSubstep (bool allSubSteps, int[] subSteps) |
Sets the sub steps More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSLoadCase.LayerOption | ShellLayer [get, set] |
Returns or sets the shell layer More... | |
Represents the load case
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateLoadCase
Created in NX8.0.0
unsafe bool NXOpen.CAE.Optimization.TBSLoadCase.GetSubcase | ( | out int | subcaseId | ) |
Returns the load cases
Created in NX8.0.0
License requirements: None.
subcaseId |
unsafe bool NXOpen.CAE.Optimization.TBSLoadCase.GetSubstep | ( | out int[] | subSteps | ) |
Returns the substeps
Created in NX8.0.0
License requirements: None.
subSteps |
unsafe void NXOpen.CAE.Optimization.TBSLoadCase.SetSubcase | ( | bool | allSubcases, |
int | subcaseId | ||
) |
Sets the load cases
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
allSubcases | |
subcaseId |
unsafe void NXOpen.CAE.Optimization.TBSLoadCase.SetSubstep | ( | bool | allSubSteps, |
int[] | subSteps | ||
) |
Sets the sub steps
Created in NX8.0.0
License requirements: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
allSubSteps | |
subSteps |
|
getset |
Returns or sets the shell layer
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")