NXOpen .NET Reference
12.0.0
|
Represents the parameters to control an optimization in controller strategy More...
Public Types | |
enum | Speed { VerySlow, Slow, Moderate, Medium, Fast, Iteration } |
Specifies the step size of increment More... | |
enum | VolumeDefinitionMethod { Percent, Absolute } |
Represents the definition of volume that can be removed immediatedly in the first design cycle More... | |
enum | AutoFrozen { Load, Off, Spc, Both } |
Defines the automatic fromzen strategy More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSTopologyControllerOptimizationParameters.AutoFrozen | AutomaticFrozenOption [get, set] |
Returns or sets the automatic frozen option More... | |
unsafe int | IterationNumbers [get, set] |
Returns or sets the number of iterations. More... | |
unsafe NXOpen.CAE.Optimization.TBSTopologyControllerOptimizationParameters.Speed | SpeedOption [get, set] |
Returns or sets the speed size of increment More... | |
unsafe double | StartDeleteVolume [get, set] |
Returns or sets the volume that is deleted in the first design cycle More... | |
unsafe NXOpen.CAE.Optimization.TBSTopologyControllerOptimizationParameters.VolumeDefinitionMethod | VolumeDefinitionOption [get, set] |
Returns or sets the volume definition option More... | |
Represents the parameters to control an optimization in controller strategy
Created in NX8.0.0
Defines the automatic fromzen strategy
|
getset |
Returns or sets the automatic frozen option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the number of iterations.
Only available when CAE.Optimization.TBSTopologyControllerOptimizationParameters.SpeedOption is CAE.Optimization.TBSTopologyControllerOptimizationParameters.Speed.Iteration
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the speed size of increment
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the volume that is deleted in the first design cycle
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the volume definition option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")