NXOpen .NET Reference
12.0.0
|
Represents the builder of NXOpen.CAE.Optimization.TBSConstraint More...
Public Types | |
enum | MagnitudeType { Relative, Absolute } |
Defines the type of constraint value More... | |
enum | ConstraintOption { Eq, Lt, Gt } |
Defines the constraint type More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSConstraintBuilder.ConstraintOption | ConstraintType [get, set] |
Returns or sets the constraint type More... | |
unsafe NXOpen.Expression | ConstraintValue [get] |
Returns the constrain value More... | |
unsafe NXOpen.CAE.Optimization.TBSDesignResponse | DesignResponse [get, set] |
Returns or sets the design response More... | |
unsafe NXOpen.CAE.Optimization.TBSConstraintBuilder.MagnitudeType | Magnitude [get, set] |
Returns or sets the magnitude type of the constraint More... | |
unsafe NXOpen.CAE.Optimization.NameDescription | NameDescription [get] |
Returns the name description More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the builder of NXOpen.CAE.Optimization.TBSConstraint
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateResponseConstraintBuilder
Created in NX8.0.0
|
getset |
Returns or sets the constraint type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the constrain value
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the design response
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the magnitude type of the constraint
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the name description
Created in NX8.0.0
License requirements: None.