NXOpen .NET Reference
12.0.0
|
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyRestrictArea More...
Public Types | |
enum | CheckTypeOption { Frozen, LinkTopo, MaximumsSize, MinimumSize, Cast } |
Defines the type of restriction More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the builder of NXOpen.CAE.Optimization.TBSTopologyRestrictArea
To create a new instance of this class, use NXOpen.CAE.Optimization.TBSOptimizationManager.CreateTopologyRestrictAreaBuilder
Created in NX8.0.0
Defines the type of restriction
|
get |
Returns the cast condition
Created in NX8.0.0
License requirements: None.
|
get |
Returns the elements to react on the restrictions
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the checking type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the distance value
Created in NX8.0.0
License requirements: None.
|
get |
Returns the link condition
Created in NX8.0.0
License requirements: None.
|
get |
Returns the minimum thickness of the structure
Created in NX8.0.0
License requirements: None.
|
get |
Returns the radius
Created in NX8.0.0
License requirements: None.
|
get |
Returns the maximum thickness of the structure
Created in NX8.0.0
License requirements: None.