NXOpen .NET Reference
12.0.0
|
Represents the manufacturing restrictions of NXOpen.CAE.Optimization.TBSTopologyRestrictArea More...
Public Types | |
enum | MiddlePlaneType { None, Automatic, AutomaticTight, Point, Surface, Stamp } |
Defines the middle plane type More... | |
Properties | |
unsafe NXOpen.CAE.Optimization.TBSGroupDefinition | CheckingGroup [get] |
Returns the element group that is used for checking collision of the removed elements More... | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe NXOpen.CAE.Optimization.TBSCastCondition.MiddlePlaneType | MiddlePlane [get, set] |
Returns or sets the middle plane More... | |
unsafe NXOpen.Point | MiddlePlanePoint [get, set] |
Returns or sets the point within the central plane, only available when NXOpen.CAE.Optimization.TBSCastCondition.MiddlePlaneType is CAE.Optimization.TBSCastCondition.MiddlePlaneType.Point More... | |
unsafe NXOpen.CoordinateSystem | PullCoordinateSystem [get, set] |
Returns or sets the coordinate system for the definition of the pull direction More... | |
unsafe NXOpen.Direction | PullDirection [get, set] |
Returns or sets the pull direction for the element groups in the form of a vector with global coordinate system More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius value that is used internaly for the collision check during the removal of the elements More... | |
Represents the manufacturing restrictions of NXOpen.CAE.Optimization.TBSTopologyRestrictArea
Created in NX8.0.0
Defines the middle plane type
|
get |
Returns the element group that is used for checking collision of the removed elements
Created in NX8.0.0
License requirements: None.
|
get |
Returns the draft angle
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the middle plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the point within the central plane, only available when NXOpen.CAE.Optimization.TBSCastCondition.MiddlePlaneType is CAE.Optimization.TBSCastCondition.MiddlePlaneType.Point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the coordinate system for the definition of the pull direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
getset |
Returns or sets the pull direction for the element groups in the form of a vector with global coordinate system
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cae_opt_topo ("NX Topology Optimization") OR cae_opt_topobead ("NX Bead Optimization") OR cae_opt_toposhape ("NX Shape Optimization")
|
get |
Returns the radius value that is used internaly for the collision check during the removal of the elements
Created in NX8.0.0
License requirements: None.